Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 50.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMMC10J050SB QMMC10J050SC QMMC10J050SEB QMMC10J050SEC QMMC10J050SEM QMMC10J050SEN QMMC10J050SEO QMMC10J050SET QMMC10J050SETHT QMMC10J050SM QMMC10J050SN QMMC10J050SO QMMC10J050ST QMMC10J050STHT

Locking Style

N/A Eccentric

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450076524 0883450076531 0883450076555 0883450076562 0883450076579 0883450076586 0883450076593 0883450076609 0883450167840 0883450168526 0883450259620 0883450260107 0883450461856 0883450462532

Other Dimensions

Dimension A

N/A 0.53 in13.5 mm

Dimension B

N/A 0.91 in23.1 mm

Dimension C

N/A 2.76 in70.1 mm

Dimension D

N/A 0.19 in4.8 mm

Dimension F

N/A 4.1250 in104.8 mm

Dimension G

N/A 2.45 in62.2 mm

Dimension K

N/A 0.98 in24.9 mm

Dimension L Exp

N/A 3.2 in81.3 mm

Dimension L Fix

N/A 3.12 in79.2 mm

Dimension M

N/A 1.89 in48 mm

Dimension R

N/A 0.24 in6.1 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0014

Eng Internal Radial Clearance - Max

N/A 0.0022

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm