Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2.1875 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMMC11J203SB QMMC11J203SC QMMC11J203SEB QMMC11J203SEC QMMC11J203SEM QMMC11J203SEN QMMC11J203SEO QMMC11J203SET QMMC11J203SM QMMC11J203SN QMMC11J203SO QMMC11J203ST

Locking Style

N/A Eccentric

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450076821 0883450076838 0883450076852 0883450076869 0883450076876 0883450076883 0883450076890 0883450076906 0883450167857 0883450168533 0883450259637 0883450260114

Other Dimensions

Dimension A

N/A 0.53 in13.5 mm

Dimension B

N/A 0.91 in23.1 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 0.19 in4.8 mm

Dimension F

N/A 4.531 in115.1 mm

Dimension G

N/A 2.58 in65.5 mm

Dimension K

N/A 1.13 in28.7 mm

Dimension L Exp

N/A 3.37 in85.6 mm

Dimension L Fix

N/A 3.29 in83.6 mm

Dimension M

N/A 1.99 in50.5 mm

Dimension R

N/A 0.16 in4.1 mm

Dimension S

N/A 3.12 in79.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm