Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMMC13J060SB QMMC13J060SC QMMC13J060SEB QMMC13J060SEC QMMC13J060SEM QMMC13J060SEN QMMC13J060SEO QMMC13J060SET QMMC13J060SM QMMC13J060SN QMMC13J060SO QMMC13J060ST

Locking Style

N/A Eccentric

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450033022 0883450033039 0883450259668 0883450260145 0883450264808 0883450264815 0883450264822 0883450264839 0883450264969 0883450264976 0883450264983 0883450264990

Other Dimensions

Dimension A

N/A 0.53 in13.5 mm

Dimension B

N/A 0.91 in23.1 mm

Dimension C

N/A 3.62 in91.9 mm

Dimension D

N/A 0.19 in4.8 mm

Dimension F

N/A 5 in127 mm

Dimension G

N/A 2.73 in69.3 mm

Dimension K

N/A 1.24 in31.5 mm

Dimension L Exp

N/A 3.45 in87.6 mm

Dimension L Fix

N/A 3.37 in85.6 mm

Dimension M

N/A 2.13 in54.1 mm

Dimension R

N/A 0 in0 mm

Dimension S

N/A 3.37 in85.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm