Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMMC15J070SB QMMC15J070SC QMMC15J070SEB QMMC15J070SEC QMMC15J070SEM QMMC15J070SEN QMMC15J070SEO QMMC15J070SET QMMC15J070SM QMMC15J070SN QMMC15J070SO QMMC15J070ST

Locking Style

N/A Eccentric

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450077323 0883450077330 0883450077354 0883450077361 0883450077378 0883450077385 0883450077392 0883450077408 0883450167925 0883450168601 0883450259729 0883450260206

Other Dimensions

Dimension A

N/A 0.59 in15 mm

Dimension B

N/A 1.03 in26.2 mm

Dimension C

N/A 4.01 in101.9 mm

Dimension D

N/A 0.25 in6.4 mm

Dimension F

N/A 5.8750 in149.2 mm

Dimension G

N/A 3.14 in79.8 mm

Dimension K

N/A 1-1/4 in31.8 mm

Dimension L Exp

N/A 4.02 in102.1 mm

Dimension L Fix

N/A 3.94 in100.1 mm

Dimension M

N/A 2.37 in60.2 mm

Dimension R

N/A 0.32 in8.1 mm

Dimension S

N/A 3.62 in91.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm