Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 80 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMMC18J080SB QMMC18J080SC QMMC18J080SEB QMMC18J080SEC QMMC18J080SEM QMMC18J080SEN QMMC18J080SEO QMMC18J080SET QMMC18J080SM QMMC18J080SN QMMC18J080SO QMMC18J080ST

Locking Style

N/A Eccentric

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450077927 0883450077934 0883450077958 0883450077965 0883450077972 0883450077989 0883450077996 0883450078009 0883450167987 0883450168663 0883450259781 0883450260268

Other Dimensions

Dimension A

N/A 0.59 in15 mm

Dimension B

N/A 1.06 in26.9 mm

Dimension C

N/A 4.76 in120.9 mm

Dimension D

N/A 0.23 in5.8 mm

Dimension F

N/A 6.7500 in171.5 mm

Dimension G

N/A 3.45 in87.6 mm

Dimension K

N/A 1.44 in36.6 mm

Dimension L Exp

N/A 4.4 in111.8 mm

Dimension L Fix

N/A 4.32 in109.7 mm

Dimension M

N/A 2.56 in65 mm

Dimension R

N/A 0.29 in7.4 mm

Dimension S

N/A 4.03 in102.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm