Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 85 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMMC18J085SB QMMC18J085SC QMMC18J085SEB QMMC18J085SEC QMMC18J085SEM QMMC18J085SEN QMMC18J085SEO QMMC18J085SET QMMC18J085SM QMMC18J085SN QMMC18J085SO QMMC18J085ST

Locking Style

N/A Eccentric

Housing Construction

N/A Cartridge

UPC Code

N/A 883450167994 883450168267 883450168328 883450168380 883450168441 883450168670 883450168946 883450169004 883450169066 883450169127 883450259798 883450260275

Other Dimensions

Dimension A

N/A 0.59 in15 mm

Dimension B

N/A 1.06 in26.9 mm

Dimension C

N/A 4.76 in120.9 mm

Dimension D

N/A 0.23 in5.8 mm

Dimension F

N/A 6.7500 in171.5 mm

Dimension G

N/A 3.45 in87.6 mm

Dimension K

N/A 1.44 in36.6 mm

Dimension L Exp

N/A 4.4 in111.8 mm

Dimension L Fix

N/A 4.32 in109.7 mm

Dimension M

N/A 2.56 in65 mm

Dimension R

N/A 0.29 in7.4 mm

Dimension S

N/A 4.03 in102.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm