Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMMC22J110SB QMMC22J110SC QMMC22J110SEB QMMC22J110SEC QMMC22J110SEM QMMC22J110SEN QMMC22J110SEO QMMC22J110SET QMMC22J110SM QMMC22J110SN QMMC22J110SO QMMC22J110ST

Locking Style

N/A Eccentric

Housing Construction

N/A Cartridge

UPC Code

N/A 883450168083 883450168274 883450168335 883450168397 883450168458 883450168762 883450168953 883450169011 883450169073 883450169134 883450259880 883450260367

Other Dimensions

Dimension A

N/A 0.78 in19.8 mm

Dimension B

N/A 1.5 in38.1 mm

Dimension C

N/A 6.3 in160 mm

Dimension D

N/A 0.31 in7.9 mm

Dimension F

N/A 8.7500 in222.3 mm

Dimension G

N/A 4.27 in108.5 mm

Dimension K

N/A 1.83 in46.5 mm

Dimension L Exp

N/A 5.91 in150.1 mm

Dimension L Fix

N/A 5.83 in148.1 mm

Dimension M

N/A 3.7 in94 mm

Dimension R

N/A 0.3 in7.6 mm

Dimension S

N/A 5.53 in140.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm