Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 1.9375 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMFL10J115SB QMFL10J115SC QMFL10J115SEB QMFL10J115SEC QMFL10J115SEM QMFL10J115SEN QMFL10J115SEO QMFL10J115SET QMFL10J115SM QMFL10J115SMNG QMFL10J115SN QMFL10J115SO QMFL10J115ST

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450069922 0883450069939 0883450069953 0883450069960 0883450069977 0883450069984 0883450069991 0883450070003 0883450162913 0883450163255 0883450255257 0883450255592 0883450499637

Other Dimensions

Dimension BC

N/A 5.75 in146.1 mm

Dimension C

N/A 2.76 in70.1 mm

Dimension D

N/A 4.54 in115.3 mm

Dimension E

N/A 4.07 in103.4 mm

Dimension F

N/A 5.19 in131.8 mm

Dimension H

N/A 0.91 in23.1 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 0.98 in24.9 mm

Dimension L Exp

N/A 3.26 in82.8 mm

Dimension L Fix

N/A 3.18 in80.8 mm

Dimension M

N/A 1.89 in48 mm

Dimension N

N/A 2.46 in62.5 mm

Dimension R

N/A 0.31 in7.9 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.71

Y2 - Geometry Factor

N/A 4.04

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm