Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2.1875 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMFL11J203SB QMFL11J203SC QMFL11J203SEB QMFL11J203SEC QMFL11J203SEM QMFL11J203SEN QMFL11J203SEO QMFL11J203SET QMFL11J203SM QMFL11J203SN QMFL11J203SO QMFL11J203ST

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450070126 0883450070133 0883450070157 0883450070164 0883450070171 0883450070188 0883450070195 0883450070201 0883450162944 0883450163286 0883450255288 0883450255622

Other Dimensions

Dimension BC

N/A 6.38 in162.1 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 5.13 in130.3 mm

Dimension E

N/A 4.5 in114.3 mm

Dimension F

N/A 5.88 in149.4 mm

Dimension H

N/A 0.75 in19.1 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension K

N/A 1.13 in28.7 mm

Dimension L Exp

N/A 3.36 in85.3 mm

Dimension L Fix

N/A 3.28 in83.3 mm

Dimension M

N/A 1.99 in50.5 mm

Dimension N

N/A 2.63 in66.8 mm

Dimension R

N/A 0.15 in3.8 mm

Dimension S

N/A 3.12 in79.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm