Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 2.4375 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMFL13J207SB QMFL13J207SC QMFL13J207SEB QMFL13J207SEC QMFL13J207SEM QMFL13J207SEN QMFL13J207SEO QMFL13J207SET QMFL13J207SM QMFL13J207SMNP QMFL13J207SN QMFL13J207SO QMFL13J207ST

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450070423 0883450070430 0883450070454 0883450070461 0883450070478 0883450070485 0883450070492 0883450070508 0883450162968 0883450163309 0883450255325 0883450255660 0883450953023

Other Dimensions

Dimension BC

N/A 6.75 in171.5 mm

Dimension C

N/A 3.62 in91.9 mm

Dimension D

N/A 5.75 in146.1 mm

Dimension E

N/A 4.77 in121.2 mm

Dimension F

N/A 6.19 in157.2 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension K

N/A 1.24 in31.5 mm

Dimension L Exp

N/A 3.57 in90.7 mm

Dimension L Fix

N/A 3.47 in88.1 mm

Dimension M

N/A 2.13 in54.1 mm

Dimension N

N/A 2.86 in72.6 mm

Dimension R

N/A 0.12 in3 mm

Dimension S

N/A 2.32 in58.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.69

Y2 - Geometry Factor

N/A 4.00

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm