Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 125.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMPG26J125SB QMPG26J125SC QMPG26J125SEB QMPG26J125SEC QMPG26J125SEM QMPG26J125SEN QMPG26J125SEO QMPG26J125SET QMPG26J125SM QMPG26J125SN QMPG26J125SO QMPG26J125ST

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450139588 0883450139595 0883450139601 0883450139618 0883450139649 0883450139656 0883450158329 0883450158725 0883450252096 0883450252256 0883450329040 0883450329057

Other Dimensions

Dimension A

N/A 5.91 in150 mm

Dimension B

N/A 11.08 in281.4 mm

Dimension C

N/A 6.89 in175 mm

Dimension D Min

N/A 15.13 in384.3 mm

Dimension D Max

N/A 17.63 in447.8 mm

Dimension E

N/A 3.15 in80 mm

Dimension F

N/A 19.69 in500.1 mm

Dimension G

N/A 5.04 in128 mm

Dimension H

N/A 1.94 in49.3 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension K

N/A 2.31 in58.7 mm

Dimension L

N/A 6.24 in158.5 mm

Dimension M

N/A 3.72 in94.5 mm

Dimension R

N/A -0.27 in-6.9 mm

Dimension S

N/A 6.04 in153.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0057

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0057 in0.145 mm