Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23230

Shaft Size

N/A 140 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMPX30J140SB QMPX30J140SC QMPX30J140SEB QMPX30J140SEC QMPX30J140SEM QMPX30J140SEN QMPX30J140SEO QMPX30J140SET QMPX30J140SM QMPX30J140SN QMPX30J140SO QMPX30J140ST

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450159647 0883450159784 0883450159869 0883450159944 0883450160025 0883450160377 0883450160513 0883450160599 0883450160674 0883450160759 0883450252935 0883450253352

Other Dimensions

Dimension A

N/A 6.688 in169.9 mm

Dimension B

N/A 13 in330.2 mm

Dimension C

N/A 8.07 in205 mm

Dimension D Min

N/A 17.32 in439.9 mm

Dimension D Max

N/A 19.13 in485.9 mm

Dimension E

N/A 3.68 in93.5 mm

Dimension F

N/A 22 in558.8 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 3 in76.2 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension K

N/A 2.99 in75.9 mm

Dimension L

N/A 7.94 in201.7 mm

Dimension M

N/A 4.57 in116.1 mm

Dimension R

N/A 0.26 in6.6 mm

Dimension S

N/A 7.56 in192 mm

Radial and Thrust Factors

C0 - Static Load

N/A 372000 lbf1660000 N

C - Dynamic Load (Basic)

N/A 286000 lbf1270000 N

e - Geometry Factor

N/A 0.32

Y1 - Geometry Factor

N/A 2.08

Y2 - Geometry Factor

N/A 3.10

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 950 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 600 rpm

Grease Lubrication - T Seal

N/A 800 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm