Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 40 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMFY09J040SB QMFY09J040SC QMFY09J040SEB QMFY09J040SEC QMFY09J040SEM QMFY09J040SEN QMFY09J040SEO QMFY09J040SET QMFY09J040SM QMFY09J040SN QMFY09J040SO QMFY09J040ST

Locking Style

N/A Eccentric

Housing Construction

N/A Round Flange

UPC Code

N/A 0883450031790 0883450031820 0883450255905 0883450256438 0883450263122 0883450263139 0883450263146 0883450263153 0883450263368 0883450263375 0883450263382 0883450263399

Other Dimensions

Dimension BC

N/A 5.5 in139.7 mm

Dimension C

N/A 2.63 in66.8 mm

Dimension D

N/A 4.13 in104.9 mm

Dimension E

N/A 3.89 in98.8 mm

Dimension F

N/A 6.7500 in171.5 mm

Dimension H

N/A 0.81 in20.6 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 0.99 in25.1 mm

Dimension L Exp

N/A 3.05 in77.5 mm

Dimension L Fix

N/A 3 in76.2 mm

Dimension M

N/A 1.88 in47.8 mm

Dimension N

N/A 2.38 in60.5 mm

Dimension R

N/A 0.12 in3 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0014

Eng Internal Radial Clearance - Max

N/A 0.0022

Pre Install Clearance Min

N/A 0.0014 in0.035 mm

Pre Install Clearance Max

N/A 0.0022 in0.055 mm