Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 45.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMFY09J045SB QMFY09J045SC QMFY09J045SEB QMFY09J045SEC QMFY09J045SEM QMFY09J045SEN QMFY09J045SEO QMFY09J045SET QMFY09J045SM QMFY09J045SN QMFY09J045SO QMFY09J045ST

Locking Style

N/A Eccentric

Housing Construction

N/A Round Flange

UPC Code

N/A 0883450031899 0883450031929 0883450031998 0883450032025 0883450032094 0883450032124 0883450255929 0883450256452 0883450263405 0883450263412 0883450263429 0883450263436

Other Dimensions

Dimension BC

N/A 5.5 in139.7 mm

Dimension C

N/A 2.63 in66.8 mm

Dimension D

N/A 4.13 in104.9 mm

Dimension E

N/A 3.89 in98.8 mm

Dimension F

N/A 6.7500 in171.5 mm

Dimension H

N/A 0.81 in20.6 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 0.99 in25.1 mm

Dimension L Exp

N/A 3.05 in77.5 mm

Dimension L Fix

N/A 3 in76.2 mm

Dimension M

N/A 1.88 in47.8 mm

Dimension N

N/A 2.38 in60.5 mm

Dimension R

N/A 0.12 in3 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0014

Eng Internal Radial Clearance - Max

N/A 0.0022

Pre Install Clearance Min

N/A 0.0014 in0.035 mm

Pre Install Clearance Max

N/A 0.0022 in0.055 mm