Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 0.6250 in

Bearing Number

N/A GC1010KRRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A RCJC 5/8

Other Dimensions

Total Length L

N/A 76.2 mm3 in

Housing Width A

N/A 22.2 mm0.875 in

Flange Thickness A1

N/A 11.1 mm0.438 in

Bolt Hole Spacing

N/A 53.98 mm2.125 in

Bolt Hole Size N

N/A 9.9 mm0.391 in

Dimension B1

N/A 26.59 mm1.047 in

Dimension S1

N/A 15.5 mm0.609 in

Dimension D

N/A 52.4 mm2.063 in

Dimension E

N/A 30.2 mm1.188 in

Dimension d1

N/A 34.1 mm0.344 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 4700 N1060 lbf

Dynamic Load Rating

N/A 10600 N2360 lbf