Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.1250 in

Bearing Number

N/A GC1102KRRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A RCJC1 1/8

Other Dimensions

Total Length L

N/A 107.9 mm4.25 in

Housing Width A

N/A 30.2 mm1.188 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Bolt Hole Spacing

N/A 82.55 mm3.25 in

Bolt Hole Size N

N/A 11.5 mm0.453 in

Dimension B1

N/A 37.31 mm1.469 in

Dimension S1

N/A 22.6 mm0.891 in

Dimension D

N/A 76.2 mm3 in

Dimension E

N/A 39.3 mm1.547 in

Dimension d1

N/A 52.4 mm2.063 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 11100 N2500 lbf

Dynamic Load Rating

N/A 21800 N4900 lbf