Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.9375 in

Bearing Number

N/A GC1115KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A RCJC1 15/16

Other Dimensions

Total Length L

N/A 142.9 mm5.626 in

Housing Width A

N/A 42.9 mm1.689 in

Flange Thickness A1

N/A 14.3 mm0.563 in

Bolt Hole Spacing

N/A 111.1 mm4.374 in

Bolt Hole Size N

N/A 16 mm0.63 in

Dimension B1

N/A 48.4 mm1.9 in

Dimension S1

N/A 30.2 mm1.19 in

Dimension D

N/A 112.7 mm4.437 in

Dimension E

N/A 66.4 mm2.614 in

Dimension d1

N/A 79.4 mm3.13 in

Bolt Size

N/A M16

Ratings

Static Load Rating

N/A 23200 N5210 lbf

Dynamic Load Rating

N/A 38900 N8740 lbf