Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.3750 in

Bearing Number

N/A GC1106KRRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A RCJC1 3/8

Other Dimensions

Total Length L

N/A 117.5 mm4 5/8 in

Housing Width A

N/A 34.1 mm1.344 in

Flange Thickness A1

N/A 14.3 mm0.563 in

Bolt Hole Spacing

N/A 92.08 mm3.625 in

Bolt Hole Size N

N/A 13.1 mm0.516 in

Dimension B1

N/A 41.28 mm1.6250 in

Dimension S1

N/A 25.4 mm1 in

Dimension D

N/A 88.900 mm3.5000 in

Dimension E

N/A 44.4 mm1.75 in

Dimension d1

N/A 59.5 mm2.344 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 15100 N3400 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf