Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.1875 in

Bearing Number

N/A G1103KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A LCJ1 3/16

Other Dimensions

Total Length L

N/A 107.9 mm4.248 in

Housing Width A

N/A 29.9 mm1.177 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Bolt Hole Spacing

N/A 82.6 mm3.252 in

Bolt Hole Size N

N/A 10 mm0.394 in

Center of Bearing from Housing End A2

N/A 20.3 mm0.799 in

Dimension B1

N/A 48.4 mm1.906 in

Dimension S1

N/A 30.1 mm1.185 in

Dimension D

N/A 76.2 mm3 in

Dimension E

N/A 50.5 mm1.988 in

Dimension d1

N/A 44.1 mm1.736 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf