Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 2.4375 in

Bearing Number

N/A G1207KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A LCJ2 7/16

Other Dimensions

Total Length L

N/A 174.6 mm6.874 in

Housing Width A

N/A 49.2 mm1.937 in

Flange Thickness A1

N/A 17.5 mm0.689 in

Bolt Hole Spacing

N/A 142.9 mm5.626 in

Bolt Hole Size N

N/A 16 mm0.63 in

Center of Bearing from Housing End A2

N/A 34.8 mm1.37 in

Dimension B1

N/A 77.8 mm3.063 in

Dimension S1

N/A 46.8 mm1.843 in

Dimension D

N/A 136.5 mm5.374 in

Dimension E

N/A 81.6 mm3.213 in

Dimension d1

N/A 84.1 mm3.311 in

Bolt Size

N/A M16

Ratings

Static Load Rating

N/A 35900 N8080 lbf

Dynamic Load Rating

N/A 58200 N13100 lbf