RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1.1875 in |
Bearing Number |
N/A GN103KRRB |
Seal Type |
N/A Labyrinth Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A LCJO13/16 |
Other Dimensions
Total Length L |
N/A 120.6 mm4.748 in |
Housing Width A |
N/A 38.1 mm1.5 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Bolt Hole Spacing |
N/A 92.1 mm3.626 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Center of Bearing from Housing End A2 |
N/A 21.2 mm0.835 in |
Dimension B1 |
N/A 50 mm1.969 in |
Dimension S1 |
N/A 32.5 mm1.28 in |
Dimension D |
N/A 96.8 mm3.811 in |
Dimension E |
N/A 53.7 mm2.114 in |
Dimension d1 |
N/A 49.2 mm1.937 in |
Bolt Size |
N/A M12 |