Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 2.9375 in

Bearing Number

N/A GN215KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A LCJO2 15/16

Other Dimensions

Total Length L

N/A 231.8 mm9.126 in

Housing Width A

N/A 77.8 mm3.063 in

Flange Thickness A1

N/A 22.2 mm0.874 in

Bolt Hole Spacing

N/A 184.2 mm7.252 in

Bolt Hole Size N

N/A 22 mm0.866 in

Center of Bearing from Housing End A2

N/A 42.6 mm1.677 in

Dimension B1

N/A 100 mm3.937 in

Dimension S1

N/A 62.7 mm2.469 in

Dimension D

N/A 198.4 mm7.811 in

Dimension E

N/A 105.3 mm4.146 in

Dimension d1

N/A 112.7 mm4.437 in

Bolt Size

N/A M22

Ratings

Static Load Rating

N/A 77000 N17300 lbf

Dynamic Load Rating

N/A 125800 N28300 lbf