Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 2.4375 in

Bearing Number

N/A GN207KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A LCJO2 7/16

Other Dimensions

Total Length L

N/A 190.50 mm7.5 in

Housing Width A

N/A 65.1 mm2.563 in

Flange Thickness A1

N/A 19 mm0.748 in

Bolt Hole Spacing

N/A 149.2 mm5.874 in

Bolt Hole Size N

N/A 20 mm0.787 in

Center of Bearing from Housing End A2

N/A 36.3 mm1.429 in

Dimension B1

N/A 79.4 mm3.126 in

Dimension S1

N/A 48.4 mm1.906 in

Dimension D

N/A 160.3 mm6.311 in

Dimension E

N/A 84.7 mm3.335 in

Dimension d1

N/A 88.9 mm3.5 in

Bolt Size

N/A M20

Ratings

Static Load Rating

N/A 51800 N11700 lbf

Dynamic Load Rating

N/A 90700 N20400 lbf