RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 1.1875 in |
Bearing Number |
N/A G1103KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJ13/16 |
Other Dimensions
Total Length L |
N/A 107.9 mm4.248 in |
Housing Width A |
N/A 29.9 mm1.177 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Bolt Hole Spacing |
N/A 82.6 mm3.252 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Center of Bearing from Housing End A2 |
N/A 20.3 mm0.799 in |
Dimension B1 |
N/A 48.4 mm1.906 in |
Dimension S1 |
N/A 30.1 mm1.185 in |
Dimension D |
N/A 76.2 mm3 in |
Dimension E |
N/A 50.5 mm1.988 in |
Dimension d1 |
N/A 44.1 mm1.736 in |
Bolt Size |
N/A M10 |