Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 2.6875 in

Bearing Number

N/A G1211KRRB TDCF

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A RCJ2 11/16 NT

Other Dimensions

Total Length L

N/A 187.3 mm7.374 in

Housing Width A

N/A 63.5 mm2.5 in

Flange Thickness A1

N/A 19.1 mm0.752 in

Bolt Hole Spacing

N/A 149.2 mm5.874 in

Bolt Hole Size N

N/A 16 mm0.63 in

Center of Bearing from Housing End A2

N/A 45.1 mm1.776 in

Dimension B1

N/A 85.6 mm3.372 in

Dimension S1

N/A 45.3 mm1.783 in

Dimension D

N/A 152.400 mm6.0000 in

Dimension E

N/A 90.3 mm3.555 in

Dimension d1

N/A 96.8 mm3.811 in

Bolt Size

N/A M16

Ratings

Static Load Rating

N/A 44000 N9890 lbf

Dynamic Load Rating

N/A 69000 N15500 lbf