RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2.4375 in |
Bearing Number |
N/A G1207KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJ27/16 |
Other Dimensions
Total Length L |
N/A 174.6 mm6.874 in |
Housing Width A |
N/A 49.2 mm1.937 in |
Flange Thickness A1 |
N/A 17.5 mm0.689 in |
Bolt Hole Spacing |
N/A 142.9 mm5.626 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 34.8 mm1.37 in |
Dimension B1 |
N/A 77.8 mm3.063 in |
Dimension S1 |
N/A 46.8 mm1.843 in |
Dimension D |
N/A 136.5 mm5.374 in |
Dimension E |
N/A 81.6 mm3.213 in |
Dimension d1 |
N/A 84.1 mm3.311 in |
Bolt Size |
N/A M16 |