RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3 7/16 in |
Bearing Number |
N/A GN307KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJO37/16 |
Other Dimensions
Total Length L |
N/A 279.4 mm11 in |
Housing Width A |
N/A 84.1 mm3.311 in |
Flange Thickness A1 |
N/A 28.6 mm1.126 in |
Bolt Hole Spacing |
N/A 215.9 mm8.5 in |
Bolt Hole Size N |
N/A 24 mm0.945 in |
Center of Bearing from Housing End A2 |
N/A 47.4 mm1.866 in |
Dimension B1 |
N/A 115.9 mm4.563 in |
Dimension S1 |
N/A 73.8 mm2.906 in |
Dimension D |
N/A 228.600 mm9.0000 in |
Dimension E |
N/A 121.2 mm4.772 in |
Dimension d1 |
N/A 133.4 mm5.252 in |
Bolt Size |
N/A M24 |