Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 3 7/16 in

Bearing Number

N/A GN307KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A RCJO3 7/16 A4550

Other Dimensions

Total Length L

N/A 279.4 mm11 in

Housing Width A

N/A 84.1 mm3.311 in

Flange Thickness A1

N/A 28.6 mm1.126 in

Bolt Hole Spacing

N/A 215.9 mm8.5 in

Bolt Hole Size N

N/A 24 mm0.945 in

Center of Bearing from Housing End A2

N/A 47.4 mm1.866 in

Dimension B1

N/A 115.9 mm4.563 in

Dimension S1

N/A 73.8 mm2.906 in

Dimension D

N/A 228.600 mm9.0000 in

Dimension E

N/A 121.2 mm4.772 in

Dimension d1

N/A 133.4 mm5.252 in

Bolt Size

N/A M24

Ratings

Static Load Rating

N/A 107200 N24100 lbf

Dynamic Load Rating

N/A 158200 N35600 lbf