Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1.8750 in

Bearing Number

N/A G1114KRRB

Housing Construction

N/A Three-Bolt Square Flange

Alternate Part Name

N/A RFD1 7/8

Other Dimensions

Total Length H

N/A 155.6 mm6.125 in

Housing Width A

N/A 28.6 mm1.125 in

Flange Thickness A1

N/A 15.9 mm0.625 in

Bolt Hole Spacing

N/A 127 mm5 in

Bolt Hole Size N

N/A 13.5 mm0.531 in

Dimension K

N/A 8.7 mm0.344 in

Dimension B1

N/A 62.7 mm2.469 in

Dimension S1

N/A 38.1 mm1.5 in

Dimension d1

N/A 69.9 mm2.752 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 23200 N5210 lbf

Dynamic Load Rating

N/A 38900 N8740 lbf