Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.2500 in

Bearing Number

N/A G1104KPPB2

Seal Type

N/A Tri-Ply Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A TCJ1 1/4S

Other Dimensions

Total Length L

N/A 107.9 mm4.248 in

Housing Width A

N/A 29.9 mm1.177 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Bolt Hole Spacing

N/A 82.6 mm3.252 in

Bolt Hole Size N

N/A 10 mm0.394 in

Center of Bearing from Housing End A2

N/A 20.3 mm0.799 in

Dimension B1

N/A 51.2 mm2.016 in

Dimension S1

N/A 32.35 mm1.274 in

Dimension D

N/A 76.2 mm3 in

Dimension E

N/A 50.5 mm1.988 in

Dimension d1

N/A 54 mm2.126 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf