RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2.1250 in |
Bearing Number |
N/A G1202KPPB4 |
Seal Type |
N/A Tri-Ply Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A TCJ21/8 |
Other Dimensions
Total Length L |
N/A 161.9 mm6.374 in |
Housing Width A |
N/A 46.8 mm1.843 in |
Flange Thickness A1 |
N/A 16.7 mm0.657 in |
Bolt Hole Spacing |
N/A 130.2 mm5.126 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 31.4 mm1.236 in |
Dimension B1 |
N/A 71.4 mm2.811 in |
Dimension S1 |
N/A 43.6 mm1.717 in |
Dimension D |
N/A 120.6 mm4.748 in |
Dimension E |
N/A 75.1 mm2.957 in |
Dimension d1 |
N/A 76.2 mm3 in |
Bolt Size |
N/A M16 |