RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1/2 in |
Bearing Number |
N/A GRA008RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A VCJ 1/2 |
Other Dimensions
Total Length L |
N/A 76.2 mm3 in |
Housing Width A |
N/A 23.6 mm0.929 in |
Flange Thickness A1 |
N/A 10.3 mm0.406 in |
Bolt Hole Spacing |
N/A 53.98 mm2.125 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Center of Bearing from Housing End A2 |
N/A 17.1 mm0.673 in |
Dimension B1 |
N/A 28.6 mm1.126 in |
Dimension S1 |
N/A 22.1 mm0.87 in |
Dimension D |
N/A 52.4 mm2.063 in |
Dimension E |
N/A 39.3 mm1.547 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Bolt Size |
N/A M10 |