RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 0.9375 in |
Bearing Number |
N/A GRA015RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A VCJ 15/16 |
Other Dimensions
Total Length L |
N/A 95.2 mm3.748 in |
Housing Width A |
N/A 27.9 mm1.098 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Bolt Hole Spacing |
N/A 69.85 mm2.75 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Center of Bearing from Housing End A2 |
N/A 19.7 mm0.776 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension S1 |
N/A 23.51 mm0.926 in |
Dimension D |
N/A 65.1 mm2.563 in |
Dimension E |
N/A 43.1 mm1.697 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Bolt Size |
N/A M10 |