RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 0.7500 in |
Bearing Number |
N/A GRA012RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A VCJ 3/4 |
Other Dimensions
Total Length L |
N/A 85.7 mm3.374 in |
Housing Width A |
N/A 27.8 mm1.094 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Bolt Hole Spacing |
N/A 63.5 mm2.5 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Center of Bearing from Housing End A2 |
N/A 19.9 mm0.783 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension S1 |
N/A 23.51 mm0.926 in |
Dimension D |
N/A 60.3 mm2.374 in |
Dimension E |
N/A 43.3 mm1.705 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Bolt Size |
N/A M10 |