RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.6250 in |
Bearing Number |
N/A GRA110RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A VCJ15/8 |
Other Dimensions
Total Length L |
N/A 136.5 mm5.374 in |
Housing Width A |
N/A 38.9 mm1.531 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Bolt Hole Spacing |
N/A 104.78 mm4.125 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Center of Bearing from Housing End A2 |
N/A 24.5 mm0.965 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 32.7 mm1.287 in |
Dimension D |
N/A 104.8 mm4.126 in |
Dimension E |
N/A 57 mm2.244 in |
Dimension d1 |
N/A 63.5 mm2.5 in |
Bolt Size |
N/A M12 |