Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 40 mm

Bearing Number

N/A GRAE40RRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A VFDR 40

Other Dimensions

Total Length H

N/A 147.6 mm5.813 in

Housing Width A

N/A 28.6 mm1.125 in

Flange Thickness A1

N/A 15.9 mm0.625 in

Bolt Hole Spacing

N/A 119.1 mm4.688 in

Bolt Hole Size N

N/A 13.5 mm0.531 in

Dimension B1

N/A 43.7 mm1.72 in

Dimension S1

N/A 32.7 mm1.287 in

Dimension E

N/A 48.4 mm1.906 in

Dimension d1

N/A 60.3 mm2.374 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf