Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 20.000 mm

Bearing Number

N/A GKYE20RRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A KCJ 20

Other Dimensions

Total Length L

N/A 85.3 mm3.359 in

Housing Width A

N/A 27.8 mm1.094 in

Bolt Hole Spacing

N/A 63.5 mm2.5 in

Bolt Hole Size N

N/A 10 mm0.394 in

Flange Thickness A1

N/A 11.1 mm0.437 in

Center of Bearing from Housing End A2

N/A 19.3 mm0.76 in

Inside Ring Width B

N/A 25.15 mm0.99 in

Dimension S1

N/A 18.15 mm0.714 in

Dimension E

N/A 37.3 mm1.469 in

Dimension F

N/A 28.51 mm1.1225 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 890 N200 lbf