Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 25 mm

Bearing Number

N/A GKYE25RRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A KCJ 25

Other Dimensions

Total Length L

N/A 94.9 mm3.734 in

Housing Width A

N/A 27.9 mm1.098 in

Bolt Hole Spacing

N/A 69.9 mm2.75 in

Bolt Hole Size N

N/A 10 mm0.394 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Center of Bearing from Housing End A2

N/A 19.4 mm0.764 in

Inside Ring Width B

N/A 28.12 mm1.107 in

Dimension S1

N/A 20.62 mm0.812 in

Dimension E

N/A 39.7 mm1.563 in

Dimension F

N/A 33.6 mm1.323 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 1067 N240 lbf