Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 30 mm

Bearing Number

N/A GKYE30RRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A KCJ 30

Other Dimensions

Total Length L

N/A 108 mm4.25 in

Housing Width A

N/A 29.9 mm1.177 in

Bolt Hole Spacing

N/A 82.6 mm3.25 in

Bolt Hole Size N

N/A 10 mm0.394 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Center of Bearing from Housing End A2

N/A 20.06 mm0.79 in

Inside Ring Width B

N/A 31.37 mm1.235 in

Dimension S1

N/A 22.37 mm0.881 in

Dimension E

N/A 41.3 mm1.625 in

Dimension F

N/A 40.39 mm1.59 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 1556 N350 lbf