Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.2500 in

Bearing Number

N/A GKY104RRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A KCJ1 1/4

Other Dimensions

Total Length L

N/A 117.5 mm4 5/8 in

Housing Width A

N/A 31.8 mm1.252 in

Bolt Hole Spacing

N/A 92.1 mm3.625 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Center of Bearing from Housing End A2

N/A 20.75 mm0.817 in

Inside Ring Width B

N/A 36.68 mm1.444 in

Dimension S1

N/A 27.18 mm1.07 in

Dimension E

N/A 46 mm1.813 in

Dimension F

N/A 47.24 mm1.86 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 2112 N475 lbf