RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 17.000 mm |
Bearing Number |
N/A GYAE17RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ17 |
Other Dimensions
Total Length L |
N/A 76.2 mm3 in |
Housing Width A |
N/A 17.9 mm0.705 in |
Bolt Hole Spacing |
N/A 53.98 mm2.125 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Center of Bearing from Housing End A2 |
N/A 9.5 mm0.374 in |
Inside Ring Width B |
N/A 23.8 mm0.9370 in |
Dimension S1 |
N/A 15.85 mm0.624 in |
Dimension D |
N/A 52.4 mm2.063 in |
Dimension E |
N/A 25.4 mm1 in |
Dimension F |
N/A 24.6 mm0.969 in |
Bolt Size |
N/A M10 |