RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 40 mm |
Bearing Number |
N/A GYAE40RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ40 |
Other Dimensions
Total Length L |
N/A 130.2 mm5.126 in |
Housing Width A |
N/A 26.2 mm1.031 in |
Bolt Hole Spacing |
N/A 101.6 mm4 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 15.9 mm0.626 in |
Center of Bearing from Housing End A2 |
N/A 13.1 mm0.516 in |
Inside Ring Width B |
N/A 39.3 mm1.547 in |
Dimension S1 |
N/A 27.67 mm1.089 in |
Dimension D |
N/A 98.4 mm3.874 in |
Dimension E |
N/A 40.9 mm1.61 in |
Dimension F |
N/A 52.4 mm2.063 in |
Bolt Size |
N/A M12 |