RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 55.000 mm |
Bearing Number |
N/A GYAE55RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ55 |
Other Dimensions
Total Length L |
N/A 161.9 mm6.374 in |
Housing Width A |
N/A 30.9 mm1.217 in |
Bolt Hole Spacing |
N/A 130.18 mm5.125 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 18.2 mm0.717 in |
Center of Bearing from Housing End A2 |
N/A 16.3 mm0.642 in |
Inside Ring Width B |
N/A 46.6 mm1.835 in |
Dimension S1 |
N/A 32 mm1.26 in |
Dimension D |
N/A 120.6 mm4.748 in |
Dimension E |
N/A 48 mm1.89 in |
Dimension F |
N/A 69.8 mm2.748 in |
Bolt Size |
N/A M16 |