RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.6875 in |
Bearing Number |
N/A GYA111RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ111/16 |
Other Dimensions
Total Length L |
N/A 136.5 mm5.374 in |
Housing Width A |
N/A 28.6 mm1.126 in |
Bolt Hole Spacing |
N/A 104.78 mm4.125 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 15.9 mm0.626 in |
Center of Bearing from Housing End A2 |
N/A 15 mm0.591 in |
Inside Ring Width B |
N/A 42 mm1.654 in |
Dimension S1 |
N/A 28.54 mm1.124 in |
Dimension D |
N/A 104.8 mm4.126 in |
Dimension E |
N/A 43.6 mm1.717 in |
Dimension F |
N/A 57.9 mm2.28 in |
Bolt Size |
N/A M12 |