RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.1875 in |
Bearing Number |
N/A GYA103RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ13/16 |
Other Dimensions
Total Length L |
N/A 107.9 mm4.248 in |
Housing Width A |
N/A 21.4 mm0.843 in |
Bolt Hole Spacing |
N/A 82.55 mm3.25 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Center of Bearing from Housing End A2 |
N/A 11.1 mm0.437 in |
Inside Ring Width B |
N/A 32.5 mm1.28 in |
Dimension S1 |
N/A 22.85 mm0.9 in |
Dimension D |
N/A 76.2 mm3 in |
Dimension E |
N/A 34.1 mm1.343 in |
Dimension F |
N/A 40.1 mm1.579 in |
Bolt Size |
N/A M10 |