RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.4375 in |
Bearing Number |
N/A GYA107RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ17/16 |
Other Dimensions
Total Length L |
N/A 117.5 mm4.626 in |
Housing Width A |
N/A 24.6 mm0.969 in |
Bolt Hole Spacing |
N/A 92.08 mm3.625 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 15.1 mm0.594 in |
Center of Bearing from Housing End A2 |
N/A 12.3 mm0.484 in |
Inside Ring Width B |
N/A 36.5 mm1.4370 in |
Dimension S1 |
N/A 25.65 mm1.01 in |
Dimension D |
N/A 88.900 mm3.5000 in |
Dimension E |
N/A 38.1 mm1.5 in |
Dimension F |
N/A 46.8 mm1.8430 in |
Bolt Size |
N/A M12 |