RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 1/2 in |
Bearing Number |
N/A GY1008KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ 1/2 |
Other Dimensions
Total Length L |
N/A 76.2 mm3 in |
Housing Width A |
N/A 23.6 mm0.929 in |
Bolt Hole Spacing |
N/A 54 mm2.126 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 10.3 mm0.406 in |
Center of Bearing from Housing End A2 |
N/A 16.6 mm0.654 in |
Inside Ring Width B |
N/A 27.38 mm1.078 in |
Dimension S1 |
N/A 15.88 mm0.625 in |
Dimension D |
N/A 52.4 mm2.063 in |
Dimension E |
N/A 32.5 mm1.28 in |
Dimension F |
N/A 22.86 mm0.9 in |
Bolt Size |
N/A M10 |