Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 0.7500 in

Bearing Number

N/A GY1012KRRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ 3/4

Other Dimensions

Total Length L

N/A 85.7 mm3.374 in

Housing Width A

N/A 27.8 mm1.094 in

Bolt Hole Spacing

N/A 63.5 mm2.5 in

Bolt Hole Size N

N/A 10.922 mm0.43 in

Flange Thickness A1

N/A 11.1 mm0.437 in

Center of Bearing from Housing End A2

N/A 19.3 mm0.76 in

Inside Ring Width B

N/A 31.021 mm1.221 in

Dimension S1

N/A 18.321 mm0.721 in

Dimension E

N/A 38.4 mm1.512 in

Dimension F

N/A 27.56 mm1.085 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf