Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 50.000 mm

Bearing Number

N/A GYE50KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ 50

Other Dimensions

Total Length L

N/A 142.9 mm5.626 in

Housing Width A

N/A 42.9 mm1.689 in

Bolt Hole Spacing

N/A 111.1 mm4.374 in

Bolt Hole Size N

N/A 17.07 mm0.67 in

Flange Thickness A1

N/A 14.3 mm0.563 in

Center of Bearing from Housing End A2

N/A 28.2 mm1.11 in

Inside Ring Width B

N/A 51.59 mm2.031 in

Dimension S1

N/A 32.54 mm1.281 in

Dimension E

N/A 60.7 mm2.39 in

Dimension F

N/A 62.81 mm2.4730 in

Bolt Size

N/A M16

Ratings

Static Load Rating

N/A 23200 N5210 lbf

Dynamic Load Rating

N/A 38900 N8740 lbf