Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 75.000 mm

Bearing Number

N/A GYE75KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ75

Other Dimensions

Total Length L

N/A 196.8 mm7.748 in

Housing Width A

N/A 66.7 mm2.626 in

Bolt Hole Spacing

N/A 152.4 mm6 in

Bolt Hole Size N

N/A 20 mm0.787 in

Flange Thickness A1

N/A 23.8 mm0.937 in

Center of Bearing from Housing End A2

N/A 41.8 mm1.646 in

Inside Ring Width B

N/A 77.8 mm3.063 in

Dimension S1

N/A 44.48 mm1.751 in

Dimension D

N/A 161.9 mm6.374 in

Dimension E

N/A 86.2 mm3.394 in

Dimension F

N/A 91.9 mm3.618 in

Bolt Size

N/A M20

Ratings

Static Load Rating

N/A 44800 N10100 lbf

Dynamic Load Rating

N/A 68900 N15500 lbf